Meusburger Tool Clamping
Side lock arbor
Choice 

  • HWZ 1101 / HWZ 2201 Side lock arbor 
  • HWZ 1102 / HWZ 2202 Side lock arbor with cooling channel bores 
Advantages 

  • Optimal running smoothness due to hard turned shanks 
  • HWZ 1102 Ideal for the use of tools without internal coolant supply and machining in inconvenient spots with poor chip removal 
  • HWZ 1102 / HWZ 2202 Resealable cooling channels

ER collet chuck
Choice 

  • HWZ 1119 / HWZ 2219 ER collet chuck 
Advantages 

  • Optimal running smoothness due to hard turned shanks 
  • With length adjustment thread (without adjusting screw)

Face mill arbor
Choice 

  • HWZ 1137 / HWZ 2237 Face mill arbor with cooling channel bores 
Advantages 

  • Optimal running smoothness due to hard turned shanks 
  • With four cooling channels

Arbor for screw-in milling cutters
Choice 

  • HWZ 1149 / HWZ 2249 Arbor for screw-in milling cutters, cylindrical 
Advantages 

  • Optimal running smoothness due to hard turned shanks 
  • Cylindrical design

Power chuck
Choice

  • HWZ 1155 / HWZ 2255 Power chuck, UltraGrip 3.0
Advantages
  • Very high clamping forces
  • Vibration damping designIdeal for high cutting depths and feed rates
  • Maintenance-free technology
  • Excellent running smoothness due to optimised concentricity
Application
  • Optimal for heavy duty cutting
  • Use in combination with HWZ 9060 or HWZ 9062 allows for more flexibility

Hydraulic expansion chuck
Choice 

  • HWZ 1161 / HWZ 2261 Hydraulic expansion chuck, short, slim 
Advantages 

  • With integrated length adjustment screw 
  • High clamping forces 
  • Optimal workpiece surfaces and longer service lives thanks to very good damping properties 
  • Best concentricity 
Application 

  • Use in combination with reduction sleeve enables flexible clamping

Shrink-fit chuck
Choice

  • HWZ 1167 / HWZ 2267 Shrink-fit chuck 4.5°
  • HWZ 1168 / HWZ 2268 Shrink-fit chuck with cooling channel bores
  • HWZ 1169 / HWZ 2269 Shrink-fit chuck 3°
Advantages
  • With integrated length adjustment screwWith threaded holes for subsequent fine balancing
  • Optimal running smoothness due to hard turned shanks
  • HWZ 1168 / HWZ 2268 Resealable cooling channels
  • HWZ 1169 / HWZ 2269 Slim design

Short drill chuck
Choice 

  • HWZ 1173 / HWZ 2273 Short drill chuck 
Advantages 

  • Optimal running smoothness due to hard turned shanks

Quick-change tapping chuck
Choice 

  • HWZ 1191 / HWZ 2291 Quick-change tapping chuck 
Advantages 

  • Elastic length compensation on pressure and tension 
  • Suitable for right and left-hand threads 
  • Adjustable gate pressure 
  • Smooth running length compensation without play thanks to ball guiding bush 
Application 

  • For thread cutting or thread forming using quick change systems (HWZ 9791) on NC machines and machining centres

Quick-change tapping chuck for synchronous spindle
Choice 

  • HWZ 1192 / HWZ 2292 Quick-change tapping chuck for synchronous spindle 
Advantages 

  • Minimum length compensation in compression and tension by means of damping element 
  • Allows for an increase in service life of the taps and fluteless taps up to 300% 
Application 
  • Compensates pitch difference between tap and synchronous spindle and pitch tolerance of the tap 
  • For the safe clamping of threading tools in quick-change systems (HWZ 9792) for ER collets for tapping (HWZ 9090)